??
CAD model selection
K1098.093206100
HELP_VARIABLE
Company
KIPP
Description
K1098 - Indexing plungers ECO with thread lock
Bill of material
K1098.093206100
BESTKIPP
Order No.
K1098.093206100
FORM
Form
CP
AUSF
version
lockout type without locknut
WS
Material
steel, indexing pin not hardened
POS
Position
D
diameter
6 mm
D1
thread
M10 mm
D2
diameter
18 mm
L
Length
47.5 mm
L1
Length
20 mm
L2
Length
8 mm
L3
Length
17 mm
H
Length
6.0 mm
SW1
width across flats
10 mm
F
F x 30°
1.8 mm
F1
Spring force initial pressure F1 approx. N
8 N
F2
Spring force final pressure F2 approx. N
15 N
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245253838
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions